15 HTL HUB
10288104
MFG #: Omega
$0.00
/ EA
- Coupling Size: 15
- Bored For Bushing Size: 1310
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (in): 3.65 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 1 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (HTL)
- Net Weight: 2.10
- Weight unit: LB
Rexnord E_ES_ES-R Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) 15 with a 3.650-inch outside barrel diameter for elastomeric couplings.