10R31/35 SPACER HUB W/FSTNRS C=2.078
10101315
MFG #: Wrapflex
$0.00
/
- Coupling Size: 10R31/35
- Coupling Style: Spacer
- Coupling Type: Elastomeric
- Hub Type: Spacer
- Height: 5.00
- Hub Length (in): 2.511 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 2.992 in
- Hub Style: Standard
- Length: 4.00
- Mounts to T Shaft Hub: 1030T
- Net Weight: 1.79
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Rexnord R31_R35 Series Spacer Hub size(s) 10R for elastomeric couplings.