20R31/35 SPCR Hub Assembly C=0.565

10101318 MFG #: Wrapflex
$0.00 /
  • Coupling Size: 20R31/35
  • Coupling Style: Spacer
  • Coupling Type: Elastomeric
  • Hub Type: Spacer
  • Height: 6.00
  • Hub Length (in): 1.156 in
  • Hub Material: Steel
  • Hub Shoulder Diameter (in): 4.016 in
  • Hub Style: Standard
  • Length: 6.00
  • Mounts to T Shaft Hub: 1040T
  • Net Weight: 1.19
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
Rexnord R31_R35 Series Spacer Hub size(s) 20R for elastomeric couplings.
QTY