40R31/35 SPACER HUB C=2.750 1070T hub
10101337
MFG #: Wrapflex
$0.00
/
- Coupling Size: 40R31/35
- Coupling Style: Spacer
- Coupling Type: Elastomeric
- Hub Type: Spacer
- Height: 9.00
- Hub Length (in): 3.577 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 5.906 in
- Hub Style: Standard
- Length: 9.00
- Mounts to T Shaft Hub: 1070T
- Net Weight: 9.31
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Rexnord R31_R35 Series Spacer Hub size(s) 40R for elastomeric couplings.