V125 HQD VIVA HUB
10287608
MFG #: Viva
$0.00
/
- Coupling Size: V125
- Bored For Bushing Size: JA Bushing
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 2.75 in
- Hub Bore Fit: Quick Disconnect
- Hub Length (in): 0.56 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Hub Type: QD Bushing Hub
- Length: 3.00
- Net Weight: 1.62
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Rexnord V Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) V125 with a 2.75-inch outside barrel diameter for elastomeric couplings.