V125 HTL VIVA HUB
10287609
MFG #: Viva
$0.00
/
- Coupling Size: V125
- Bored For Bushing Size: 1108
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 2.75 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 0.88 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (HTL)
- Hub Type: TL Bushing Hub
- Length: 3.00
- Net Weight: 3.27
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Rexnord V Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) V125 with a 2.75-inch outside barrel diameter for elastomeric couplings.