V130 HRB VIVA HUB
10287610
MFG #: Viva
$0.00
/
- Coupling Size: V130
- Coupling Style: Elastomeric
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 3.13 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 1.6 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 3 in
- Hub Straight Bore Diameter [Max] (in): 2.125 in
- Hub Straight Bore Diameter [Max] (mm): 55 mm
- Hub Straight Bore Diameter [Min] (in): 0.375 in
- Hub Straight Bore Diameter [Min] (mm): 10 mm
- Hub Style: Rough Stock Bore (HRB)
- Hub Type: Rough Bore Hub
- Length: 3.00
- Net Weight: 3.18
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Rexnord V Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) V130 with a 3.130-inch outside barrel diameter for elastomeric couplings.