V130 HSB 1.375" BORE 5/16"X5/32" KW 1 SS
10287615
MFG #: Viva
$0.00
/
- Coupling Size: V130
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 3.11 in
- Hub Bore Fit: Clearance
- Hub Length (in): 1.6 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 3 in
- Hub Straight Bore Diameter [Nom] (in): 1.375 in
- Hub Style: Standard Bore (HSB)
- Hub Type: Standard Bore Hub
- Keyway Depth (in): 0.1563 in
- Keyway Width (in): 0.3123 in
- Length: 3.00
- Net Weight: 2.78
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Rexnord V Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) V130 with a 3.110-inch outside barrel diameter for elastomeric couplings.