V130M HTL METRIC 1310 BSW
10287622
MFG #: Viva
$0.00
/
- Coupling Size: V130M
- Bored For Bushing Size: 1310 BSW
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 3.11 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 1 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Hub Type: TL Bushing Hub
- Length: 3.00
- Net Weight: 1.37
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Rexnord V Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) V130 with a 3.11-inch outside barrel diameter for elastomeric couplings.