V170/150 HRB VIVA HUB
10287623
MFG #: Viva
$0.00
/
- Coupling Size: V170/150
- Coupling Style: Elastomeric
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 3.75 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 2 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 3.63 in
- Hub Straight Bore Diameter [Max] (in): 2.5 in
- Hub Straight Bore Diameter [Max] (mm): 65 mm
- Hub Straight Bore Diameter [Min] (in): 0.375 in
- Hub Straight Bore Diameter [Min] (mm): 10 mm
- Hub Style: Rough Stock Bore (HRB)
- Hub Type: Rough Bore Hub
- Length: 4.00
- Net Weight: 5.73
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Rexnord V Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) V150, V170 with a 3.750-inch outside barrel diameter for elastomeric couplings.