V170/150 HQD VIVA HUB for Size "SD" BSHG
10287632
MFG #: Viva
$0.00
/
- Coupling Size: V170/150
- Bored For Bushing Size: SD Bushing
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 3.75 in
- Hub Bore Fit: Quick Disconnect
- Hub Length (in): 1.25 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Hub Type: QD Bushing Hub
- Length: 4.00
- Net Weight: 2.25
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Rexnord V Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) V150, V170 with a 3.75-inch outside barrel diameter for elastomeric couplings.