V190 HSB 1.25"BORE 1/4"X1/8" KW 1 SS
10287635
MFG #: Viva
$0.00
/
- Coupling Size: V190
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 4.62 in
- Hub Bore Fit: Clearance
- Hub Length (in): 2.05 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 4.34 in
- Hub Straight Bore Diameter [Nom] (in): 1.25 in
- Hub Style: Standard Bore (HSB)
- Hub Type: Standard Bore Hub
- Keyway Depth (in): 0.125 in
- Keyway Width (in): 0.25 in
- Length: 5.00
- Net Weight: 8.18
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Rexnord V Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) V190 with a 4.620-inch outside barrel diameter for elastomeric couplings.