V215 HRB VIVA HUB
10287644
MFG #: Viva
$0.00
/
- Coupling Size: V215
- Coupling Style: Elastomeric
- Coupling Type: Elastomeric
- Height: 3.00
- Hub Barrel Outside Diameter (in): 5.5 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 2.5 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 4.44 in
- Hub Straight Bore Diameter [Max] (in): 3.125 in
- Hub Straight Bore Diameter [Max] (mm): 80 mm
- Hub Straight Bore Diameter [Min] (in): 0.75 in
- Hub Straight Bore Diameter [Min] (mm): 19 mm
- Hub Style: Rough Stock Bore (HRB)
- Hub Type: Rough Bore Hub
- Length: 6.00
- Net Weight: 13.05
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord V Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) V215 with a 5.500-inch outside barrel diameter for elastomeric couplings.