V215 HTL VIVA HUB 2517 INCH BSHG
10287653
MFG #: Viva
$0.00
/
- Coupling Size: V215
- Bored For Bushing Size: 2517
- Coupling Type: Elastomeric
- Height: 3.00
- Hub Barrel Outside Diameter (in): 4.44 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 1.75 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (HTL)
- Hub Type: TL Bushing Hub
- Length: 6.00
- Net Weight: 7.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Rexnord V Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) V215 with a 4.44-inch outside barrel diameter for elastomeric couplings.