V365 HRB VIVA HUB
10287660
MFG #: Viva
$0.00
/
- Coupling Size: V365
- Coupling Style: Elastomeric
- Coupling Type: Elastomeric
- Height: 12.00
- Hub Barrel Outside Diameter (in): 9.25 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 3.54 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 7.25 in
- Hub Straight Bore Diameter [Max] (in): 4.625 in
- Hub Straight Bore Diameter [Max] (mm): 127 mm
- Hub Straight Bore Diameter [Min] (in): 1.375 in
- Hub Straight Bore Diameter [Min] (mm): 35 mm
- Hub Style: Rough Stock Bore (HRB)
- Hub Type: Rough Bore Hub
- Length: 12.00
- Net Weight: 47.93
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rexnord V Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) V365 with a 9.250-inch outside barrel diameter for elastomeric couplings.