V425 HRB VIVA HUB
10287664
MFG #: Viva
$0.00
/
- Coupling Size: V425
- Coupling Type: Elastomeric
- Height: 6.00
- Hub Barrel Outside Diameter (in): 11.25 in
- Hub Bore Fit: Rough Bore
- Hub Length (in): 4.4882 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 9.5 in
- Hub Straight Bore Diameter [Max] (in): 6.25 in
- Hub Straight Bore Diameter [Max] (mm): 155 mm
- Hub Straight Bore Diameter [Min] (in): 1.375 in
- Hub Straight Bore Diameter [Min] (mm): 35 mm
- Hub Style: Rough Stock Bore (HRB)
- Hub Type: Rough Bore Hub
- Length: 12.00
- Net Weight: 117.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rexnord V Series Straight Bore Style-Rough Bore (HRB) Hubs size(s) V425 with a 11.250-inch outside barrel diameter for elastomeric couplings.