V425 HQD HUB "M" BUSHING
10287665
MFG #: Viva
$0.00
/
- Coupling Size: V425
- Bored For Bushing Size: M Bushing
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (in): 9.5 in
- Hub Bore Fit: Quick Disconnect
- Hub Length (in): 5.03 in
- Hub Material: Steel
- Hub Style: Quick Disconnect Bushing (HQD)
- Hub Type: QD Bushing Hub
- Net Weight: 43.00
- Weight unit: LB
Rexnord V Series Compression Bushed Style-Quick Disconnect (HQD) Hubs size(s) V425 with a 9.50-inch outside barrel diameter for elastomeric couplings.