V460 HTL 4545
10287669
MFG #: Viva
$0.00
/
- Coupling Size: V460
- Bored For Bushing Size: 4545
- Coupling Type: Elastomeric
- Height: 6.00
- Hub Barrel Outside Diameter (in): 10 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 4.5 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (HTL)
- Hub Type: TL Bushing Hub
- Length: 12.00
- Net Weight: 85.28
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Rexnord V Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) V460 with a 10.00-inch outside barrel diameter for elastomeric couplings.