V170/150 MHTL METRIC FOR 1610 BSW BSHG
10288028
MFG #: Viva
$0.00
/
- Coupling Size: V170/150
- Bored For Bushing Size: 1610 BSW
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 3.75 in
- Hub Bore Fit: Taper Lock
- Hub Length (in): 1 in
- Hub Material: Steel
- Hub Style: Taper-Lock Bushing (Metric BSW)
- Hub Type: TL Bushing Hub
- Length: 4.00
- Net Weight: 1.85
- Unit of Dimension: IN
- Weight unit: LB
- Width: 4.00
Rexnord V Series Compression Bushed Style-Taper-Lock (HTL) Hubs size(s) V150, V170 with a 3.75-inch outside barrel diameter for elastomeric couplings.