VIVA FINISHED CUSTOM BORE HUB V130M HCB 38MM H7 BORE 10 X 3.3MM JS9
10403410
$0.00
/
- Continuous Torque Rating (in-lb): 1448 in/lbs
- Continuous Torque Rating (Nm): 164 Nm
- Coupling Size: 130
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 76.2 in
- Hub Bore Fit: Transitional
- Hub Length (in): 1.61 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 3.149 in
- Hub Straight Bore Diameter [Max] (mm): 55 mm
- Hub Straight Bore Diameter [Min] (mm): 11 mm
- Hub Style: Standard Bore (HSB)
- Hub Type: Standard Bore Hub
- Length: 3.00
- Maximum Speed Rating (rpm): 5100 rpm
- Net Weight: 2.38
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Rexnord V Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) V130 with a 76.2MM outside barrel diameter for elastomeric couplings.