VIVA FINISHED CUSTOM BORE HUB V150M HCB 32MM H7 BORE 10 X 3.3MM JS9
10403498
$0.00
/
- Continuous Torque Rating (in-lb): 2208 in/lbs
- Continuous Torque Rating (Nm): 250 Nm
- Coupling Size: 150
- Coupling Type: Elastomeric
- Hub Barrel Outside Diameter (in): 92.1 in
- Hub Bore Fit: Transitional
- Hub Length (in): 2 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 3.74 in
- Hub Straight Bore Diameter [Max] (mm): 65 mm
- Hub Straight Bore Diameter [Min] (mm): 10 mm
- Hub Style: Standard Bore (HSB)
- Hub Type: Standard Bore Hub
- Maximum Speed Rating (rpm): 4800 rpm
- Net Weight: 5.07
- Number of Keyways: 1
- Number Of Set Screws: 1
- Weight unit: LB
Rexnord V Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) V150 with a 92.1MM outside barrel diameter for elastomeric couplings.