VIVA FINISHED CUSTOM BORE HUB V190M HCB 70MM H7 BORE 20 X 4.9MM JS9
10403522
$0.00
/
- Continuous Torque Rating (in-lb): 3638 in/lbs
- Continuous Torque Rating (Nm): 412 Nm
- Coupling Size: 190
- Coupling Type: Elastomeric
- Height: 2.00
- Hub Barrel Outside Diameter (in): 110.2 in
- Hub Bore Fit: Transitional
- Hub Length (in): 2.04 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 4.6 in
- Hub Straight Bore Diameter [Max] (mm): 75 mm
- Hub Straight Bore Diameter [Min] (mm): 19 mm
- Hub Style: Standard Bore (HSB)
- Hub Type: Standard Bore Hub
- Length: 5.00
- Maximum Speed Rating (rpm): 4600 rpm
- Net Weight: 4.70
- Number of Keyways: 1
- Number Of Set Screws: 1
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Rexnord V Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) V190 with a 110.2MM outside barrel diameter for elastomeric couplings.