5R RSB Hub
10042385
MFG #: Wrapflex
$0.00
/
- Coupling Size: 5R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Bore Fit: Rough Stock Bore
- Hub Type: R-Hub
- Height: 2.50
- Hub Barrel Outside Diameter (in): 2.36 in
- Hub Length (in): 1.378 in
- Hub Length through Bore (in): 1.02 in
- Hub Material: Sintered Metal
- Hub Shoulder Diameter (in): 2.52 in
- Hub Straight Bore Diameter [Max] (in): 1.625 in
- Hub Straight Bore Diameter [Max] (mm): 38 mm
- Hub Straight Bore Diameter [Min] (in): 0.5 in
- Hub Straight Bore Diameter [Min] (mm): 13 mm
- Hub Style: Standard
- Length: 1.38
- Net Weight: 0.60
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: KG
- Width: 2.52
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 5R with a 2.36-inch outside barrel diameter and 1.02-inch length for elastomeric couplings.