40R RSB Hub
10042389
MFG #: Wrapflex
$0.00
/
- Coupling Size: 40R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Bore Fit: Rough Stock Bore
- Hub Type: R-Hub
- Height: 4.25
- Hub Barrel Outside Diameter (in): 5.12 in
- Hub Length (in): 3.465 in
- Hub Length through Bore (in): 2.64 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 5.906 in
- Hub Straight Bore Diameter [Max] (in): 3.375 in
- Hub Straight Bore Diameter [Max] (mm): 85 mm
- Hub Straight Bore Diameter [Min] (in): 1.125 in
- Hub Straight Bore Diameter [Min] (mm): 28 mm
- Hub Style: Standard
- Length: 3.47
- Net Weight: 17.35
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.12
Rexnord R10 Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Hubs size(s) 40R with a 5.120-inch outside barrel diameter and 2.64-inch length for elastomeric couplings.