5R HSB PM 1.00" BORE 1/4 X 1/8 KW 2 SS
10057516
MFG #: Wrapflex
$0.00
/
- Coupling Size: 5R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Bore Fit: Clearance Fit
- Hub Type: R-Hub
- Height: 2.00
- Hub Barrel Outside Diameter (in): 2.52 in
- Hub Length (in): 1.378 in
- Hub Length through Bore (in): 1.02 in
- Hub Material: Sintered Metal
- Hub Set Screw Axial Location (in): 0.63 in
- Hub Shoulder Diameter (in): 2.52 in
- Hub Straight Bore Diameter [Nom] (in): 1 in
- Hub Style: Standard
- Keyway Depth (in): 0.125 in
- Keyway Fit: Commercial
- Keyway Width (in): 0.25 in
- Length: 3.00
- Net Weight: 1.15
- Number of Keyways: 1
- Number Of Set Screws: 2
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.00
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 5R with a 2.520-inch outside barrel diameter and 1.02-inch length for elastomeric couplings.