30R HSB 1.9375" BORE 1/2" X 1/4" KW 2 SS
10101421
MFG #: Wrapflex
$0.00
/
- Coupling Size: 30R
- Coupling Style: Close Coupled
- Coupling Type: Elastomeric
- Hub Bore Fit: Clearance
- Hub Type: R-Hub
- Height: 3.00
- Hub Barrel Outside Diameter (in): 4.13 in
- Hub Length (in): 2.953 in
- Hub Length through Bore (in): 2.28 in
- Hub Material: Steel
- Hub Set Screw Axial Location (in): 1.25 in
- Hub Shoulder Diameter (in): 4.646 in
- Hub Straight Bore Diameter [Nom] (in): 1.9375 in
- Hub Style: Standard
- Keyway Depth (in): 0.25 in
- Keyway Fit: Commercial
- Keyway Width (in): 0.5 in
- Length: 5.00
- Net Weight: 4.05
- Number of Keyways: 1
- Number Of Set Screws: 2
- Unit of Dimension: IN
- Weight unit: LB
- Width: 5.00
Rexnord R10 Series Straight Bore Style-Stock Bore (HSB) Hubs size(s) 30R with a 4.130-inch outside barrel diameter and 2.28-inch length for elastomeric couplings.