1164379 Center Plates Gear Coupling Parts & Kits

10013649
$0.00 / EA
  • Coupling Size: 1030
  • Length: 0.14
  • Net Weight: 3.17
  • Series: GL20-1/2
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.81
QTY