1164382 Center Plates Gear Coupling Parts & Kits

10013652
$0.00 / EA
  • Coupling Size: 1045
  • Length: 0.32
  • Net Weight: 5.87
  • Series: GL20-1/2
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 10.24
QTY