1055GL CTR PLATE ONLY

10013654 MFG #: FALK
$0.00 /
  • Coupling Size: 1055
  • Height: 12.00
  • Length: 2.00
  • Net Weight: 11.00
  • Series: GL20-1/2
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.41
QTY