0755019 Center Plates Gear Coupling Parts & Kits

10053100 MFG #: FALK
$0.00 /
  • Coupling Size: 1035
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 3.67
  • Series: GL20-4
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.00
QTY