1035/40G Fastener Set
10011029
MFG #: Falk
$0.00
/
- Coupling Size: 1035/1040G
- Coupling Style: Exposed Bolt
- Coupling Type: GEAR
- Height: 6.00
- Length: 6.00
- Net Weight: 2.47
- Unit of Dimension: IN
- Weight unit: KG
- Width: 6.00
Falk G Series Exposed Bolts Fastener Sets size(s) 1035G, 1040G for gear couplings.