1070G Fastener Set

10011034 MFG #: Falk
$0.00 /
  • Coupling Size: 1070G
  • Coupling Style: Exposed Bolt
  • Coupling Type: GEAR
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 19.65
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
Falk G Series Exposed Bolts Fastener Sets size(s) 1070G for gear couplings.
QTY