1010G Fastener Set - Shrouded Bolt
10011015
MFG #: Falk
$0.00
/
- Coupling Size: 1010G
- Coupling Style: Shrouded Bolt
- Coupling Type: GEAR
- Height: 6.00
- Length: 6.00
- Net Weight: 0.24
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Falk G Series Shrouded Bolts Fastener Sets size(s) 1010G for gear couplings.