1055G Fastener Set - Shrouded Bolt
10011023
MFG #: Falk
$0.00
/
- Coupling Size: 1055G
- Coupling Style: Shrouded Bolt
- Coupling Type: GEAR
- Height: 9.00
- Length: 9.00
- Net Weight: 7.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.00
Falk G Series Shrouded Bolts Fastener Sets size(s) 1055G for gear couplings.