1030G FLEX HUB 2.875 BORE
10011218
MFG #: Falk
$0.00
/
- Coupling Size: 1030G
- Height: 12.00
- Hub Barrel Outside Diameter (in): 6 in
- Hub Length through Bore (in): 3.59 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 2.874 in
- Hub Straight Bore Diameter [Min] (in): 2.873 in
- Hub Straight Bore Diameter [Nom] (in): 2.875 in
- Hub Style: Standard
- Hub Type: Flex
- Keyway Depth (in): 0.375 in
- Keyway Fit: Commercial
- Keyway Width (in): 0.75 in
- Length: 12.00
- Net Weight: 23.00
- Number of Keyways: 1
- Number Of Set Screws: 0
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Falk G Series Stock Flex Hubs size(s) 1030G with a 6.000-inch outside barrel diameter and 3.59-inch length for gear couplings.