1080G Flex Hub

10010571
$0.00 / EA
  • Length: 9.82
  • Net Weight: 474.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 16.50
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1070G RSB with a 14.00-inch outside barrel diameter and 8.69-inch length for gear couplings.
QTY