1040G Flex Hub

10013774 MFG #: Falk
$0.00 /
  • Coupling Size: 1040G
  • Height: 24.00
  • Hub Barrel Outside Diameter (in): 8.25 in
  • Hub Length through Bore (in): 4.75 in
  • Hub Material: Steel
  • Hub Straight Bore Diameter [Max] (in): 5.75 in
  • Hub Straight Bore Diameter [Min] (in): 2.5 in
  • Hub Style: Standard
  • Hub Type: Flex
  • Length: 4.75
  • Net Weight: 33.00
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 9.00
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1040G RSB with a 8.250-inch outside barrel diameter and 4.75-inch length for gear couplings.
QTY