1055G Flex Hub
10013777
MFG #: Falk
$0.00
/
- Coupling Size: 1055G
- Height: 24.00
- Hub Barrel Outside Diameter (in): 11 in
- Hub Length through Bore (in): 6.62 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 8.25 in
- Hub Straight Bore Diameter [Min] (in): 4 in
- Hub Style: Standard
- Hub Type: Flex
- Length: 6.62
- Net Weight: 195.83
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.00
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1055G RSB with a 11.00-inch outside barrel diameter and 6.62-inch length for gear couplings.