1015G Flex Long Hub
10013781
MFG #: Falk
$0.00
/
- Coupling Size: 1015G
- Height: 12.00
- Hub Barrel Outside Diameter (in): 3.4 in
- Hub Length through Bore (in): 4.5 in
- Hub Material: Steel
- Hub Straight Bore Diameter [Max] (in): 2.375 in
- Hub Straight Bore Diameter [Min] (in): 0.75 in
- Hub Style: Long Hub
- Hub Type: Flex
- Length: 4.50
- Net Weight: 12.50
- Unit of Dimension: IN
- Weight unit: LB
- Width: 3.75
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Flex Hubs size(s) 1015G RSB with a 3.400-inch outside barrel diameter and 4.50-inch length for gear couplings.