1040G Rigid Hub - Exposed Bolt
10013829
MFG #: Falk
$0.00
/
- Coupling Size: 1040G
- Coupling Type: GEAR
- Hub Barrel Outside Diameter (in): 9.66 in
- Hub Length through Bore (in): 4.54 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 12.5 in
- Hub Straight Bore Diameter [Max] (in): 7.25 in
- Hub Straight Bore Diameter [Min] (in): 2.5 in
- Hub Style: Rigid
- Hub Type: Exposed Bolt
- Length: 4.70
- Net Weight: 113.54
- Unit of Dimension: IN
- Weight unit: LB
- Width: 12.50
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1040G RSB with a 9.660-inch outside barrel diameter and 4.54-inch length for gear couplings.