1030G Rigid Long Hub
10013839
MFG #: Falk
$0.00
/
- Coupling Size: 1030G
- Coupling Type: GEAR
- Height: 12.00
- Hub Barrel Outside Diameter (in): 7.1 in
- Hub Length through Bore (in): 6.5 in
- Hub Material: Steel
- Hub Shoulder Diameter (in): 9.44 in
- Hub Straight Bore Diameter [Max] (in): 5.125 in
- Hub Straight Bore Diameter [Min] (in): 1.5 in
- Hub Style: Rigid
- Hub Type: Long Hub - Exposed Bolt
- Length: 6.60
- Net Weight: 81.00
- Unit of Dimension: IN
- Weight unit: LB
- Width: 9.44
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Exposed Bolts Rigid Hubs size(s) 1030G RSB with a 7.100-inch outside barrel diameter and 6.50-inch length for gear couplings.