1050G Rigid Hub - Shrouded Bolt

10013811 MFG #: Falk
$0.00 /
  • Coupling Size: 1050G
  • Coupling Type: GEAR
  • Height: 36.00
  • Hub Barrel Outside Diameter (in): 12.04 in
  • Hub Length through Bore (in): 5.8 in
  • Hub Material: Steel
  • Hub Shoulder Diameter (in): 15.31 in
  • Hub Straight Bore Diameter [Max] (in): 9 in
  • Hub Straight Bore Diameter [Min] (in): 3.5 in
  • Hub Style: Rigid
  • Hub Type: Shrouded Bolt
  • Length: 6.00
  • Net Weight: 204.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 15.31
Falk G Series Straight Bore Style-Small Through Hole-Rough Stock (RSB) Shrouded Bolts Rigid Hubs size(s) 1040G RSB with a 12.040-inch outside barrel diameter and 5.80-inch length for gear couplings.
QTY