1015G Seal & Gasket Kit
10056785
MFG #: Falk
$0.00
/
- Coupling Size: 1015G
- Coupling Style: Shrouded & Exposed Bolt
- Coupling Type: GEAR
- Height: 6.00
- Length: 6.00
- Net Weight: 0.07
- Unit of Dimension: IN
- Weight unit: LB
- Width: 6.00
Falk G Series Shrouded/Exposed Bolts Seal and Gasket Kits size(s) 1015G for gear couplings.