1040G Sleeve

10011266 MFG #: Falk
$0.00 /
  • Coupling Size: 1040G20
  • Coupling Style: Exposed Bolt
  • Coupling Type: GEAR
  • Height: 18.00
  • Length: 18.00
  • Net Weight: 30.05
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 18.00
Falk G Series Exposed Bolts Sleeves size(s) 1040G for gear couplings.
QTY