1070G Sleeve

10011271 MFG #: Falk
$0.00 /
  • Coupling Size: 1070G20
  • Coupling Style: Exposed Bolt
  • Coupling Type: GEAR
  • Height: 24.00
  • Length: 24.00
  • Net Weight: 124.56
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 24.00
Falk G Series Exposed Bolts Sleeves size(s) 1070G for gear couplings.
QTY