1010G Sleeve - Shrouded Bolt

10011250 MFG #: Falk
$0.00 /
  • Coupling Size: 1010G10
  • Coupling Style: Shrouded Bolt
  • Coupling Type: GEAR
  • Height: 6.00
  • Length: 6.00
  • Net Weight: 0.73
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 6.00
Falk G Series Shrouded Bolts Sleeves size(s) 1010G for gear couplings.
QTY