1015G Sleeve - Shrouded Bolt

10011251 MFG #: Falk
$0.00 /
  • Coupling Size: 1015G10
  • Coupling Style: Shrouded Bolt
  • Coupling Type: GEAR
  • Height: 6.00
  • Length: 6.60
  • Net Weight: 3.42
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 6.60
Falk G Series Shrouded Bolts Sleeves size(s) 1015G for gear couplings.
QTY