1020G Sleeve - Shrouded Bolt

10011252 MFG #: Falk
$0.00 /
  • Coupling Size: 1020G10
  • Coupling Style: Shrouded Bolt
  • Coupling Type: GEAR
  • Height: 6.00
  • Length: 7.70
  • Net Weight: 5.00
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 7.50
Falk G Series Shrouded Bolts Sleeves size(s) 1020G for gear couplings.
QTY