1040G Sleeve - Shrouded Bolt

10011256 MFG #: Falk
$0.00 /
  • Coupling Size: 1040G10
  • Coupling Style: Shrouded Bolt
  • Coupling Type: Gear
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 11.29
  • Unit of Dimension: IN
  • Weight unit: KG
  • Width: 12.00
Falk G Series Shrouded Bolts Sleeves size(s) 1040G for gear couplings.
QTY