1030GL SLEEVE

10011039 MFG #: Falk
$0.00 /
  • Coupling Size: 1030GL
  • Coupling Style: Exposed Bolt
  • Coupling Type: Gear
  • Height: 12.00
  • Length: 12.00
  • Net Weight: 15.50
  • Unit of Dimension: IN
  • Weight unit: LB
  • Width: 12.00
QTY